text.skipToContent text.skipToNavigation

Catalog No. : KV18-110-32FD-M

Description:  VINYL 110 FEMALE DISCON 22-16

UPC: 786210107097

Vinyl Insulated Female Disconnect, 22-16 AWG, 0.11 x .032 Inch Tab Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 kV

Material

Vinyl

Finish

Tin Plated

Color

Red

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E66716
UL E66716

Dimensions

Wire Size

22-16 AWG

ETIM EC000516 Round or flat plug/receptacle

Nominal cross section

0.5-1.5 mm²

Insulation

Partially isolated

Colour insulation

Red

Material insulation

Polyvinyl chloride (PVC)

Material

Brass

AWG-range

22-16