Catalog No. : KV18-10BL-M
Description: VINYL INSUL BLADE 22-16
UPC: 786210100845
Vinyl Blade, Wire Range, 22-18 AWG, Package of 1000
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Material |
Vinyl |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E9809 |
Dimensions
Wire Size |
22-18 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
Insulation |
Polyvinyl chloride (PVC) |
AWG-range |
22-16 |
Material |
Copper |