Catalog No. : KV14-6FF-M
Description: VINYL FLNGD FORK, 16-14, No6 STUD
UPC: 786210100760
Vinyl Flanged Fork Wire Range 16-14 Bolt Hole #6
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Material |
Vinyl |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E9809 |
Dimensions
Wire Size |
16-14 AWG |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
Flange shape |
Fork shape |
Insulation |
Polyvinyl chloride (PVC) |
Reel packaging |
N |
AWG-range |
16-14 |
Stud size (imperial) |
6 |