text.skipToContent text.skipToNavigation

Catalog No. : KV14-38R-M

Description:  VINYL RING TERM, 16-14, 3/8 BOLT

UPC: 786210100739

Vinyl Ring Wire Range 16-14 Bolt Hole 3/8
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Vinyl

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

Reel packaging

N

AWG-range

16-14

Stud size (imperial)

3/8 inch

Documents/Support Tools

Sales Drawing

Click here