Catalog No. : KV14-250MD-M
Description: VINYL 250 MALE DISC, 16-14
UPC: 786210107059
Vinyl 250 Male Tab Wire Range 16-14 Bolt Hole n/a
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Material |
Vinyl |
Color |
Blue |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E66716 |
Dimensions
Wire Size |
16-14 AWG |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
Nominal cross section |
1.5-2.5 mm² |
Insulation |
Partially isolated |
Colour insulation |
Blue |
Material insulation |
Polyvinyl chloride (PVC) |
Material |
Brass |
Documents/Support Tools
Sales Drawing |