Catalog No. : KV14-187-32FD-M
Description: VINYL 187 FEMALE DISCON 16-14
UPC: 786210107035
Vinyl Insulated Female Disconnect, 16-14 AWG, 0.187 x .032 Inch Tab Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
600 kV |
|
Material |
Vinyl |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
16-14 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | RFWV | N/A | N/A |