text.skipToContent text.skipToNavigation

Catalog No. : KV14-14F-M

Description:  VINYL FORK TERMINAL, 16-14, 1/4 STU

UPC: 786210100708

Vinyl Insulated Fork Terminal, 16-14 AWG, 1/4 Inch Bolt Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

16-14 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

Reel packaging

N

AWG-range

16-14

Stud size (imperial)

1/4 inch