text.skipToContent text.skipToNavigation

Catalog No. : KV14-110-020FD-M

Description:  FEMALE DISC, VINYL, .110 IN, 16-14

UPC: 786210318530

Vinyl Insulated Female Disconnect, Wire Range 16-14 AWG (1.5-2.5mm2), 0.11 x .02 Inch Tab Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Brass with Copper Sleeve, Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

Max 300 V

Material

Brass with Copper Sleeve

Finish

Tin Plated

Color

Blue

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E66716

Dimensions

Wire Size

16-14 AWG

ETIM EC000516 Round or flat plug/receptacle

Nominal cross section

1.5-2.5 mm²

Insulation

Partially isolated

Colour insulation

Blue

Material insulation

Polyvinyl chloride (PVC)

Material

Brass

AWG-range

16-14