text.skipToContent text.skipToNavigation

Catalog No. : KV10-187-32FD-D

Description:  VINYL 187 FEMALE DISCON 12-10

UPC: 786210106953

Vinyl 187 Disconnect (x.032) Wire Range 12-10 Bolt Hole n/a
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Vinyl

Finish

Tin Plated

Color

Yellow

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E66716
UL E66716

Dimensions

Wire Size

12-10 AWG