Catalog No. : KTH-L-J2-15R
Description: BRZ BOLT SUBSTA TEE CONNCTR 15D TP
UPC: 783786737031
Bronze Bolted Substation Tee Connector (Vee Style - 15 Degree - Tin Plated) - Pipe to 2 Pipes - 3 inch Pipe to 2 inch Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |