text.skipToContent text.skipToNavigation

Catalog No. : KTH-L-J15

Description:  BRZ Tee Conn 15Deg 3in - 2in Pipes

UPC: 783786033997

Bronze Bolted Substation Tee Connector - Pipe to Pipe - 15 Degree - 230kV Maximum - 3 inch NPS Pipe to 2 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac