text.skipToContent text.skipToNavigation

Catalog No. : KST2000B

Description:  DOUBLE CRIMPING TOOL FOR TERMINALS

UPC: 728494148236

Tool for Double Crimp Insulated Ring, Spade, Pin Terminals
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Dimensions

Wire Size

0.5-6 mm2

Overall Length

10.23 in , 260 mm

ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Various applications

Cross section

0.5-6 mm²