text.skipToContent text.skipToNavigation

Catalog No. : KSLF-6-4NNR

Description:  BRZ BOLT SUBSTA STUD CONNECTR 90DEG

UPC: 75114347082

Bronze Bolted Substation Stud Connector at 90 Degrees, Stud to Pad, 1-1/8 inch-12 Stud to 4 x 4 inch 4-Hole Pad, Tin-Plated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant