text.skipToContent text.skipToNavigation

Catalog No. : KSLF-5A-4NN

Description:  KSLF-5A-4NN

UPC: 783786736553

Bronze Bolted Stud Connector, Stud to 4-Hole Flat - Stud 1 inch with 12 Threads per inch. Pad 4 inch x 4 inch x 7/16 inch thick with (4) 9/16 inch Diameter holes on 1-3/4 inch Centers. Silicon Bronze Hardware includes - (2) 1/2-13 x 2-1.4 inch Full Thread Bolts, (2) 1/2-13 Nuts, (2) 1/2 inch Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant