text.skipToContent text.skipToNavigation

Catalog No. : KSLF-5A-4N

Description:  KSLF-5A-4N (GB-1404-12)

UPC: 783786736546

Bronze Stud to Center Formed Flat at 90 Degrees, For Stud to Flat, 1-1/2 inch 14 Thread with 3 inch x 3 inch x 12 inch thick with (4) 9/16 inch diameter Holes on 1-3/4 inch centers NEMA Pad. Silicon Bronze Hardware includes - (2) 3/8 x 2-1/4 inch Full Thread Bolts, (2) 3/8 Nuts, (2) 3/8 inch Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac