text.skipToContent text.skipToNavigation

Catalog No. : KSLF-30M-4NN-SS

Description:  KSLF-30M-4NN-SS

UPC: 783786736522

Bronze Bolted Stud Connector, Stud to 4-Hole Flat at 90 Degrees - Stud 30mm. Pad 4 inch x 4 inch x 1/2 inch thick with (4) 9/16 inch Diameter holes on 1-3/4 inch Centers. Stainless Steel Hardware includes - (2) 1/2-13 x 2-1.4 inch Full Thread Bolts, (2) 1/2-13 Nuts, (2) 1/2 inch Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac