Catalog No. : KSLF-13-4NNR-SS
Description: BRZ BOLT SUBSTA STUD CONNECTR 90DEG
UPC: 75114327015
Bronze Bolted Substation Stud Connector (90 Degree - Tin Plated), Stud to Pad - 2 inch-12 Stud to 4 X 4 inch 4 hole Pad, stainless steel clampling hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |