text.skipToContent text.skipToNavigation

Catalog No. : KSLF-13-4NN

Description:  BRZ BOLT SUBSTA STUD CONNECTR 90DEG

UPC: 783786736485

Bronze Bolted Substation Stud Connector (90 Degree) - Stud to Pad - 2 inch-12 Stud to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant