text.skipToContent text.skipToNavigation

Catalog No. : KSLF-10-4NR-SS

Description:  BRONZE BOLTED STUD CONNECTOR

UPC: 783786832330

Bronze, Stud Connector, Stud to Flat. 3 inch 4-Hole NEMA Flat. Type KSLC. Stud Size 1-1/2 - 12 TPI. 4-1/2 inch X 2-1/4 inch X 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. R is for Tin Plate. SS is for Substitute with Stainless Steel hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac