text.skipToContent text.skipToNavigation

Alternate Catalog No. : KSLC-13-4NNR-3KA-SS

Catalog No. : KSLC134NNR3KASS

Description:  BRZ BOLT SUBSTA STUD CONNECTOR STRT

UPC: 75114327008

Bronze Bolted Substation Stud Connector (Straight - Tin Plated), Stud to Pad - 2 inch-12 Stud to 4 X 4 inch 4 hole Pad, 3000 Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac