text.skipToContent text.skipToNavigation

Catalog No. : KSLC-M16-2-4NNR

Description:  KSLC-M16-2-4NNR

UPC: 783786735273

Tin Plated Bronze Bolted Stud Connector, Stud to 4-Hole Flat - Stud M16-2. Pad 4 inch x 4 inch x 7/16 inch thick with (4) 9/16 inch Diameter holes on 1-3/4 inch Centers. Silicon Bronze Hardware includes - (2) 3/8-16 x 1-3/4 inch Full Thread Bolts, (2) 3/8-16 Nuts, (2) 3/8 inch Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac