text.skipToContent text.skipToNavigation

Catalog No. : KSLC-20M-4NR

Description:  KSLC-20M-4NR

UPC: 783786735976

Bronze Bolted Connector, 20mm Stud to 4-Hole 3 x 3 inch Pad. Greater than 1000 Volts. TinPlated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac