text.skipToContent text.skipToNavigation

Catalog No. : KSLC-19-6NW

Description:  KSLC-19-6NW

UPC: 783786735969

Bronze Bolted Stud Connector, Stud to 6-Hole Flat - Stud 4 inch. Length 10-5/8 inch. Pad 6 inch x 4 inch x 1-5/16 inch thick with (6) 9/16 inch Diameter holes on 1-3/4 inch and 1-1/4 inch Centers. Silicon Bronze Hardware includes - (2) 5/8-11 x 4-1/2 inch Full Thread Bolts, (2) 5/8-11 Nuts, (2) 5/8 inch Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac