text.skipToContent text.skipToNavigation

Catalog No. : KSLC-19-4NN-4KA

Description:  KSLC-19-4NN-4KA

UPC: 783786735952

Bronze Bolted Stud Connector, Stud to 4-Hole Flat - Stud 1-3/4 inch. Length 10-5/8 inch. Pad 4 inch x 4 inch x 1-5/16 inch thick with (4) 9/16 inch Diameter holes on 1-3/4 inch Centers. Silicon Bronze Hardware includes - (2) 5/8-11 x 4-1/2 inch Full Thread Bolts, (2) 5/8-11 Nuts, (2) 5/8 inch Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Bare

Classifications

Brand Name

Homac