Catalog No. : KSLC-16-4NNR
Description: STUD CONNECTOR STUD TO FLAT
UPC: 783786402830
Bronze Bolted Substation Stud Connector - Stud to Pad - Straight - 230kV Maximum - 4 inch-12 Stud to 4X4 inch, 4-hole Pad, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |