text.skipToContent text.skipToNavigation

Catalog No. : KSLC-15-6NL-3KA

Description:  BRZ Stud Conn 3in 4X6in pad 3000 A

UPC: 783786735860

Bronze Stud Connector, Stud to Flat, 3 inch 12 Thread Stud, to 6 Hole 4 X 6 inch Long Pad, 3000 Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac