text.skipToContent text.skipToNavigation

Catalog No. : KSLC-15-5NN-4KA

Description:  BRZ Stud Conn 3in 5X5in pad 4000 A

UPC: 783786735853

Bronze Stud Connector, Stud to Flat, 3 inch 12 Thread Stud, to 4 Hole 5 X 5 inch Pad, 4000 Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac