text.skipToContent text.skipToNavigation

Catalog No. : KSLC-15-4NNR-4KA

Description:  BRZ BOLT SUBSTA STUD CNNCTR STRT TP

UPC: 783786735792

Bronze Bolted Substation Stud Connector (Straight - Tin Plated) - Stud to Pad - 3 inch-12 Stud to 4 X 4 inch 4 hole Pad, 4000 Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant