Catalog No. : KSLC-15-4NN-U
Description: BRZ Stud Conn 3in 4NN, 131 BRZ
UPC: 783786735822
Bronze Bolted Substation Stud Connector - Stud to Pad - Straight - 230kV Maximum - 3 inch-12 Stud to 4X4 inch, 4-hole Pad, U - Bronze Alloy 131
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |