Catalog No. : KSLC-13-4NR-SS
Description: BRONZE BOLTED STUD CONNECTOR
UPC: 783786832200
Bronze Bolted Substation Stud Connector - Stud to Pad - Straight - 230kV Maximum - 2 inch-12 Stud to 3X3 inch, 4-hole Pad, Tin Plated, Stainless Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |