text.skipToContent text.skipToNavigation

Catalog No. : KSLC-13-4NR

Description:  BRZ BOLT SUBSTA STUD CNNCTR STRT TP

UPC: 783786735709

Bronze Bolted Substation Stud Connector (Straight - Tin Plated) - Stud to Pad - 2 inch-12 Stud to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant