text.skipToContent text.skipToNavigation

Catalog No. : KSLC-13-4NN-3KA

Description:  BRZ BOLT SUBSTA STUD CONNECTOR STRT

UPC: 783786735693

Bronze Bolted Substation Stud Connector (Straight) - Stud to Pad - 2 inch-12 Stud to 4 X 4 inch 4 hole Pad, 3000 Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant