text.skipToContent text.skipToNavigation

Catalog No. : KSLC-11B-6NWR

Description:  BRZ Stud Conn 1-3/4 6NW pad TinPL

UPC: 783786735488

Bronze Stud Connector, Stud to Flat, 1-3/4 inch 12 Thread Stud, to 6 Hole 4 X 6 inch Wide Pad, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant