Catalog No. : KSLC-10-2NB
Description: STUD CONNECTOR STUD TO FLAT NO HOLE
UPC: 783786539734
Bronze, Stud Connector, Stud to Flat. 2-Hole NEMA Flat. Type KSLC. Stud Size 1-1/2 - 12 TPI. 7-3/8 inch X 2-5/8 inch X 9/16 inch thick. AMPS 600. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. B is for Blank Pad, No Holes.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |