text.skipToContent text.skipToNavigation

Catalog No. : KSGSS-100R

Description:  KSGSS-100R (BB-1277-TP) G

UPC: 783786735266

Tin Plated Bronze Grounding Stud, Length 9-37/64 inch. Cable Range 4/0 to 1000 kcmil. Silicon Bronze Hardware includes - (4) 1/2-13 x 3 inch Full Thread Bolts, (4) 1/2-13 Nuts, (4) 1/2 inch Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

4/0 to 1000 kcmil

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac