text.skipToContent text.skipToNavigation

Catalog No. : KSBP-60-3-45

Description:  BRZ Bus Sup 2X 4-600 3in BC 45Deg

UPC: 783786735235

Bronze Bolted Substation Bus Support - 2 Cables to Bolt Circle - Standard - 230kV Maximum - #4 Str.-600 MCM Copper to 3 inch Bolt Circle, 45 Degree Vertical Angle Bend on Cables
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac