Catalog No. : KSBP-120-3
Description: BRZ Bus Support 2X 1200AAC 3in BC
UPC: 783786735198
Bronze Bolted Substation Bus Support - 2 Cables to Bolt Circle - Standard - 230kV Maximum - 1200 AAC Copper to 3 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |