text.skipToContent text.skipToNavigation

Catalog No. : KSBE-H-3-BC

Description:  BRONZE BUS SUPPORT

UPC: 75114182317

Bronze, Bus Support, Clamp or Slip Fit, Pipe to Insulator. Type KSBE. SPS is 1-1/2. 2-1/2 inch X 3-1.2 inch. Slots - 3 Inch Bolt Circle 9/16 X 3/4 inch. Galvanized hardware for mounting to insulator is supplied. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. BC is for BC Hydro.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac