text.skipToContent text.skipToNavigation

Catalog No. : KSBE-F-3

Description:  BRZ BOLT SUBSTA BUS SPPRT SINGL RNG

UPC: 783786735037

Bronze Bolted Substation Bus Support (Single Ring - Rigid or Slip Fit) - Pipe to Bolt Circle - 1 inch Pipe to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant