Catalog No. : KSBE-B-3
Description: BRZ Bus Support 3/8 pipe - 3 in BC
UPC: 783786734993
Bronze Bolted Substation Bus Support - Pipe to Bolt Circle - Single Ring - Clamp or Slip Fit - 230kV Maximum - 3/8 inch NPS Pipe to 3 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |