Catalog No. : KSBD-100-5R
Description: BRONZE BUS SUPPORT
UPC: 783786783267
Bronze Bolted Substation Bus Support - Cable to Bolt Circle - Standard - 230kV Maximum - 4/0 Str.-1000 MCM Copper to 3 inch Bolt Circle, Tin-Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |