text.skipToContent text.skipToNavigation

Catalog No. : KSBD-100-3-EH

Description:  BRONZE BOLTED SINGLE BUSS SUPPORT

UPC: 783786827077

Bronze, Bolted Bus Support, Cable to Insulator. Type KSBD. Cable Size 4/0 - 1000. Cable Diameter .528 - 1.152. 3 inch X 3 inch. Slots - 3 Inch Bolt Circle 9/16 X 3/4 inch. Galvanized hardware for mounting to insulator is supplied. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Substitute with Galvanized hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac