text.skipToContent text.skipToNavigation

Catalog No. : KSBD-100-3

Description:  BRZ BOLT SUBSTA TERM SINGLE STANDRD

UPC: 783786734931

Bronze Bolted Substation Bus Support (Standard) - Cable to Bolt Circle - 4/0-1000 MCM Copper to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant