text.skipToContent text.skipToNavigation

Catalog No. : KR-L-150

Description:  BRZ Coupler 3 in Pipe 1000-1500mcm

UPC: 783786734917

Bronze Bolted Substation Coupler - Pipe to Cable - Straight - 230kV Maximum - 3 inch NPS Pipe to 1000-1500 MCM Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac