Catalog No. : KR-F-80R-SSB
Description: BRONZE COUPLER WITH SSB HARDWARE
UPC: 75114243711
Bronze Bolted Substation Coupler - Pipe to Cable - Straight - 230kV Maximum - 1 inch NPS Pipe to #2 Str.-800 MCM Copper, Tin-Plated, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |