text.skipToContent text.skipToNavigation

Catalog No. : KR-F-60-BC

Description:  BRONZE COUPLER PIPE TO CABLE

UPC: 75114193535

Bronze, Coupler, Pipe to Cable. Type KR. Run SPS 1. Cable Size #4 - 600, Cable Min-Max .232 - .893. Length 5-3/4 inch. BC is for BC Hydro.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant