text.skipToContent text.skipToNavigation

Catalog No. : KR-F-60

Description:  BRZ BOLTED SUBSTA COUPLR STRAIGHT

UPC: 783786734856

Bronze Bolted Substation Coupler (Straight) - Pipe to Cable - 1 inch Pipe to 4-600 MCM Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant