text.skipToContent text.skipToNavigation

Catalog No. : KNH2-NW48.10

Description:  PMA SEALING ELEMENT PA6/PETE NW48

UPC: 786209957436

PMAFIX Pro Sealing and Locking Element - Fits to Conduit Size NW/Metric 48/50
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

Sealing and Locking for Conduit

Specifications

Material

Polyamide 6

Color

Black

Temperature Rating

-50 to +105 C

Classifications

Brand Name

PMA

Dimensions

Size

NW48

Compliance and Certifications

POPs POPs 28 Compliant