text.skipToContent text.skipToNavigation

Catalog No. : KN8-12R-W

Description:  NYLON RING NO8 AWG 1/2 INCH STUD

UPC: 786210980256

Nylon Large Ring Wire Range 8 Bolt Hole 1/2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Nylon

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Dimensions

Wire Size

8 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Reel packaging

N