text.skipToContent text.skipToNavigation

Catalog No. : KN6-38R-W

Description:  NYLON RING, 6 AWG, 3/8 STUD

UPC: 786210103013

Nylon Insulated Large Ring Terminal (Large), #6 AWG, 3/8 Inch Bolt Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Nylon

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

6 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Blue

Reel packaging

N

Stud size (imperial)

3/8 inch